IESNA:LM-63-2002
[TEST]P940299
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-750-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17667
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2354.2 2170.9 2003.7 1848.1 1721 1666.6 1663.7 1692.4 1768.8 1931.2
2184.2 2480.3 2814.6 3181.3 3488.9 3766.8 4024.7 4310.2 4543.3 4793.5
5102 5305.4 5455.4 5648.3 5925.3 6486.8 7326.3 8383.6 9255.6 9140
7498.3 4020.8 1311.3 556.8 217.8 71.6 0
2354.2 2184.2 2018.1 1860.5 1733.5 1670.4 1671.4 1698.1 1773.6 1934
2182.3 2466 2801.2 3172.7 3481.2 3763 4015.1 4285.4 4528.9 4780.1
5082.9 5316.9 5478.3 5615.8 5902.3 6429.5 7228 8286.2 9219.3 9118.1
7640.6 4246.2 1508.1 579.7 243.5 86.9 0
2354.2 2190 2030.5 1879.6 1753.5 1681.9 1672.3 1689.5 1747.8 1871
2082.1 2365.7 2693.3 3043.8 3374.3 3671.3 3919.6 4146.9 4386.6 4659.8
4963.5 5291.1 5558.5 5765.8 6018.9 6447.7 7136.3 8173.5 9354 9827.7
8739.8 5674.1 2261.6 1010.5 446 159.5 0
2354.2 2187.1 2041.9 1900.6 1777.4 1705.8 1684.7 1697.2 1737.3 1828
1999 2241.5 2530.9 2847.1 3171.8 3511.8 3835.6 4107.8 4363.7 4643.5
4983.6 5323.6 5633 5910.9 6233.7 6637.7 7268.1 8297.6 9864.9 11407.4
11379.7 8401.7 4277.8 2020 934.1 319.9 0
2354.2 2201.4 2069.6 1947.4 1835.6 1756.4 1726.8 1732.5 1763.1 1829.9
1951.2 2137.4 2386.7 2654.1 2935.9 3268.2 3655.1 4059 4416.2 4785.9
5143.1 5541.3 5961.5 6360.8 6807.7 7371.2 8164.9 9333.9 11201.1 13554.4
14399.6 11241.2 7304.4 3748.6 1623.6 505.2 0
2354.2 2199.5 2078.2 1956 1846.2 1763.1 1729.6 1737.3 1766.9 1831.8
1940.7 2122.2 2361.9 2625.5 2900.5 3225.3 3615.9 4026.6 4402.9 4789.7
5157.4 5554.7 5974.9 6396.1 6864.1 7445.7 8238.4 9392.2 11203 13503.7
14392.9 11410.2 7272.9 3690.4 1588.3 487.1 0
2354.2 2219.6 2109.7 2008.5 1913 1836.6 1797.4 1790.8 1819.4 1877.7
1971.3 2115.5 2298.9 2519.5 2792.6 3104 3508.9 3962.6 4458.3 4985.5
5515.5 6037 6528.9 7007.3 7513.5 8084.7 8729.3 9524.9 10544.9 11510.5
10919.3 7676.9 3290.2 1047.7 378.2 92.6 0
2354.2 2244.4 2157.5 2083 2012.3 1950.3 1910.1 1891 1903.5 1954.1
2036.2 2143.2 2284.5 2481.3 2749.6 3089.7 3496.5 3964.5 4472.6 4990.2
5483.1 5953.9 6401.8 6833.5 7222.2 7561.3 7827.8 7977.7 7853.5 6913.8
4395.2 1537.7 603.6 346.7 171.9 59.2 0
2354.2 2278.8 2220.5 2170.9 2126.9 2084 2057.2 2048.6 2057.2 2090.6
2147 2227.2 2346.6 2530 2774.5 3084.9 3460.2 3884.3 4316.9 4739.1
5127.8 5512.7 5831.7 6114.4 6321.6 6424.8 6386.6 6085.7 5261.5 3544.3
1466 629.4 430.7 302.8 193.9 84 0
2354.2 2312.2 2284.5 2264.5 2245.4 2231 2228.2 2240.6 2266.4 2313.2
2375.3 2457.4 2569.1 2738.2 2955 3240.6 3592 3988.4 4403.8 4835.5
5273.9 5706.5 6107.7 6453.4 6727.5 6834.5 6627.2 5828.8 4132.6 1864.3
772.7 494.7 350.5 239.7 156.6 71.6 0
2354.2 2360.9 2364.8 2375.3 2386.7 2403.9 2429.7 2473.6 2533.8 2610.2
2708.6 2828.9 2996.1 3229.1 3533.8 3903.4 4321.7 4764.8 5225.2 5686.5
6144 6592.8 7015 7304.4 7360.7 7058.9 6257.6 4841.2 2801.2 1049.6
542.5 375.3 259.8 160.5 95.5 34.4 0
2354.2 2374.3 2391.5 2420.1 2445 2474.6 2514.7 2563.4 2631.2 2713.4
2811.7 2939.7 3108.8 3331.3 3600.6 3914.8 4259.6 4620.6 4995 5361.8
5712.3 6059.9 6355 6523.1 6450.5 6050.4 5244.3 3999.8 2279.8 864.3
461.3 314.2 217.8 130.8 71.6 20.1 0
2354.2 2389.6 2424.9 2463.1 2505.1 2541.4 2591.1 2647.5 2706.7 2785.9
2873.8 2973.1 3102.1 3263.5 3451.6 3662.7 3892.9 4129.7 4372.3 4601.5
4816.4 4990.2 5080 5007.4 4713.3 4152.6 3378.1 2446.9 1389.6 638
388.7 275.1 194.8 127 75.5 25.8 0
2354.2 2407.7 2469.8 2533.8 2589.2 2632.2 2679 2715.3 2743 2769.7
2788.8 2803.1 2816.5 2823.2 2812.7 2765.9 2679.9 2575.8 2473.6 2323.7
2078.2 1764 1461.3 1209.1 1002.8 839.5 712.5 613.2 529.1 457.5
384.9 321.9 261.7 195.8 125.1 45.8 0
2354.2 2434.5 2513.7 2591.1 2643.6 2678 2696.2 2702.8 2688.5 2663.7
2627.4 2573.9 2487 2374.3 2233 2076.3 1923.5 1777.4 1633.2 1488
1340.9 1207.2 1092.6 979.9 881.5 795.6 723.9 661.9 601.7 541.5
470.8 403 324.7 242.6 142.3 56.3 0
2354.2 2457.4 2556.7 2627.4 2671.3 2685.7 2677.1 2661.8 2626.4 2575.8
2492.7 2362.8 2213.9 2071.5 1961.7 1871 1769.7 1653.2 1533.8 1422.1
1331.4 1282.7 1212 1114.6 1021.9 937.9 852.9 769.8 696.2 625.6
544.4 455.6 352.4 249.3 145.2 69.7 0
2354.2 2476.5 2582.5 2648.4 2672.3 2664.6 2650.3 2617.8 2559.6 2468.9
2348.5 2220.5 2105 2003.7 1907.3 1812.7 1712.4 1606.4 1513.8 1444.1
1423.1 1417.3 1368.6 1288.4 1201.5 1112.7 1005.7 900.6 803.2 721.1
640.9 552 464.2 358.2 250.2 129.9 0
2354.2 2496.6 2605.4 2663.7 2668.5 2648.4 2622.6 2573 2483.2 2373.3
2275 2193.8 2106.9 2005.6 1892.9 1782.2 1666.6 1557.7 1457.4 1400.1
1381 1356.2 1326.6 1276 1188.1 1100.2 1023.8 953.2 898.7 838.6
763.1 682.9 596 493.8 386.8 230.2 0
2354.2 2509 2616.9 2659.9 2655.1 2625.5 2585.4 2516.6 2414.4 2322.7
2258.7 2196.7 2119.3 2019 1896.8 1756.4 1617.9 1487 1372.4 1321.8
1268.3 1232 1189.1 1097.4 1006.6 936.9 878.7 836.6 803.2 750.7
699.1 620.8 532.9 447 345.7 205.3 0
2354.2 2513.7 2627.4 2663.7 2648.4 2616.9 2566.3 2477.5 2378.1 2304.6
2250.1 2193.8 2121.2 2028.6 1899.6 1741.1 1566.3 1409.7 1288.4 1228.2
1161.4 1101.2 1016.2 915 837.6 778.4 731.6 692.4 650.4 601.7
565.4 490 399.2 326.6 251.2 126.1 0
2354.2 2528.1 2635 2665.6 2649.4 2613.1 2551 2461.2 2361.9 2293.1
2241.5 2179.5 2111.7 2012.3 1884.4 1726.8 1547.2 1370.5 1238.7 1149.9
1061.1 996.1 904.5 829 756.4 700.1 655.2 619.8 590.2 556.8
588.3 488 372.5 284.6 211.1 87.9 0
2354.2 2527.1 2636.9 2668.5 2651.3 2611.2 2555.8 2462.2 2360 2295
2241.5 2182.3 2116.4 2020 1894.9 1736.3 1555.8 1375.3 1234.9 1141.3
1052.5 984.7 894.9 817.5 745 687.7 642.8 608.4 582.6 549.2
607.4 449.8 356.2 286.5 213 87.9 0
